(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Burring Punches(Surface treatment:HW coating)

Burring Punches products in the Press Die Components category. Specified by Surface treatment HW coating. There are around 4 items of Burring Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Burring Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
  • 22 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type

    Burring Punches Half-made Tip R Type

    MISUMI

    This is a pearling punch with an R type tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the slidability to the workpiece. . You can also choose between short tip, long tip, and short tip ejector. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent / Powdered high-speed steel HW coating -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type

    Burring Punches Half-made Tapered Tip Type

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent / Powdered high-speed steel HW coating -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type -Jector Type-

    Burring Punches Half-made Tip R Type -Jector Type-

    MISUMI

    A jetter-type paring punch with a radiused tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. is. It is also possible to select between short tip and short tip ejectors. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With Powdered high-speed steel HW coating -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type -Jector Type-

    Burring Punches Half-made Tapered Tip Type -Jector Type-

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With Powdered high-speed steel HW coating -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
With/without jector
Material
Surface treatment
Tip shape

    You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type

        You can add up to 6 items per a category to the compare list.

        Burring Punches  Half-made Tapered Tip Type

            You can add up to 6 items per a category to the compare list.

            Burring Punches  Half-made Tip R Type -Jector Type-

                You can add up to 6 items per a category to the compare list.

                Burring Punches  Half-made Tapered Tip Type -Jector Type-
                  Brand

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product Series

                  Burring Punches Half-made Tip R Type

                  Burring Punches Half-made Tapered Tip Type

                  Burring Punches Half-made Tip R Type -Jector Type-

                  Burring Punches Half-made Tapered Tip Type -Jector Type-

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
                  Specifications
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • TiCN
                  • HW
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • TiCN
                  • HW
                  • FLANGE
                  • SKD11
                  • POWDER HSS
                  • TiCN
                  • HW
                  • FLANGE
                  • SKD11
                  • POWDER HSS
                  • TiCN
                  • HW
                  Tip shapeBurring punchesBurring punchesBurring punchesBurring punches
                  With/without jectorW/OW/OWithWith
                  MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelPowdered high-speed steel
                  Surface treatmentHW coatingHW coatingHW coatingHW coating
                  Tip shape----

                  Loading...

                  1. 1

                  Related Categories to Burring Punches

                  X
                  whatsapp-qr whatsapp-icon