(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a burring punch that does not produce any scraps. Non-coating and TiCN coating to improve wear resistance are available.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Scrapless burring punches | W/O | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | 2E / 3E / 4E |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This burring punch is available in either a normal type or a type treated with Dicoat® to improve wear resistance and seizure resistance. The material can be selected from die steel and high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O / With | SKD11 Equivalent / SKH51 Equivalent | None | - |
From: ₹ 516.23 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches Half-made Tapered Tip Type
MISUMI
This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | - |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches Half-made Tip R Type
MISUMI
This is a pearling punch with an R type tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the slidability to the workpiece. . You can also choose between short tip, long tip, and short tip ejector. The material can be selected from die steel, high speed steel, and powder high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | - |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches -Normal, Lapping-
MISUMI
A burring punch with a choice of normal finish or lap finish. The material is die steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKD11 Equivalent | None | - |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches Half-made Tip R Type -Jector Type-
MISUMI
A jetter-type paring punch with a radiused tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. is. It is also possible to select between short tip and short tip ejectors. The material can be selected from die steel, high speed steel, and powder high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | With | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | - |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches Half-made Tapered Tip Type -Jector Type-
MISUMI
This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | With | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | - |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
With/without jector |
Material |
Surface treatment |
Tip shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||||
CAD |
|
|
|
|
|
|
|
From | ₹ 516.23 | ||||||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
Tip shape | Scrapless burring punches | Burring punches | Burring punches | Burring punches | Burring punches | Burring punches | Burring punches |
With/without jector | W/O | W/O / With | W/O | W/O | W/O | With | With |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None | None | None | None | None | None | None |
Tip shape | 2E / 3E / 4E | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy