(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
PRECISION Scrap Retention Carbide Angular Button Dies Headed Type
MISUMI
This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents scraping and is made of carbide (V40) and ultrafine particle carbide (HIP). Adding diagonal micro grooves to the cutting edge prevents scrap from rising. There is a brim on the end to prevent it from falling out.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Scrap Retention Carbide Angular Button Dies Straight Type
MISUMI
This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents scraping and is made of carbide (V40) and ultrafine particle carbide (HIP). Adding diagonal micro grooves to the cutting edge prevents scrap from rising. Straight type without brim.
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | PRECISION Scrap Retention Carbide Angular Button Dies Headed Type | PRECISION Scrap Retention Carbide Angular Button Dies Straight Type |
CAD |
|
|
From | ||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more |
Specifications | ||
Punches/Button dies | Button dies (with head) | Button dies (Straight) |
With/without air hole | W/O | W/O |
Tip shape | Round | Round |
Material | Carbide V40 (HIP) | Carbide V40 (HIP) |