(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
PRECISION Non-clogging Carbide Angular Button Dies Headed Type
MISUMI
This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents clogging and is made of carbide (V40) and ultrafine particle carbide (HIP). Used in conjunction with a suction device to prevent clogging of debris. There is a brim at the end to prevent it from falling out.
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (with head) | W/O | Round | Carbide super fine grain (HIP) |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Non-clogging Carbide Angular Button Dies Straight Type
MISUMI
This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents clogging and is made of carbide (V40) and ultrafine particle carbide (HIP). Used in conjunction with a suction device to prevent clogging of debris. Straight type without brim.
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (Straight) | W/O | Round | Carbide super fine grain (HIP) |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | PRECISION Non-clogging Carbide Angular Button Dies Headed Type | PRECISION Non-clogging Carbide Angular Button Dies Straight Type |
CAD |
|
|
From | ||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more |
Specifications | ||
Punches/Button dies | Button dies (with head) | Button dies (Straight) |
With/without air hole | W/O | W/O |
Tip shape | Round | Round |
Material | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy