(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Straight Punches
MISUMI
A precision grade (P and W dimension tolerance of 0.003 maximum) carbide straight punch made of carbide (V30). Standard, tapped, keyway, single flange, and double flange options are available.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Block punches | W/O | R | Carbide V30 (HIP) | Standard / With key groove / Tapped / Single-flanged / Double-flanged |
Days to Ship: 15 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 15 Day(s) or more |
Specifications |
|
Punches/Button dies | Block punches |
With/without air hole | W/O |
Tip shape | R |
Material | Carbide V30 (HIP) |
Punch shank (mounting part) shape | Standard / With key groove / Tapped / Single-flanged / Double-flanged |