(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Block Punches
MISUMI
precision grade (P and W dimension tolerance of 0.003 maximum) carbide block punch made of carbide (V30). Standard, tapped, keyway, single flange, and double flange options are available.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Block punches | W/O | D / R / E | Carbide V30 (HIP) | Tapped |
Days to Ship: 15 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 15 Day(s) or more |
Specifications |
|
Punches/Button dies | Block punches |
With/without air hole | W/O |
Tip shape | D / R / E |
Material | Carbide V30 (HIP) |
Punch shank (mounting part) shape | Tapped |