(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
PRECISION Shoulder Punches with Air Holes Normal, Lapping
MISUMI
Precision grade (coaxiality 0.005, roundness 0.003) shoulder punch with air hole. Materials can be selected from high-speed steel and powdered high-speed steel. Normal type and wrap finish are also available.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Punches with Key Grooves, with Air Holes Normal, Lapping
MISUMI
In addition to the keyway for inserting the key, this is a precision grade (coaxiality 0.005, roundness 0.003) keyway/air hole punch with a hole for air to pass through inside the shaft. Materials can be selected from high-speed steel and powdered high-speed steel. You can choose between normal type and lap finish.
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | PRECISION Punches with Key Grooves, with Air Holes Normal, Lapping | |
CAD |
|
|
From | ||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more |
Specifications | ||
Punches/Button dies | Punches | Punches |
With/without air hole | With | With |
Tip shape | Round | Round |
Material | SKH51 Equivalent | SKH51 Equivalent |
Punch shank (mounting part) shape | Standard | With key groove |