(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Carbide Block Dies -Straight Type-
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Block Dies -Single Flange Type-
MISUMI
This is a carbide block die made of carbide (V40) that performs positioning with a square shank. Single flange type.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Block Dies Configurable Size, Straight
MISUMI
This is a straight type carbide block die with free external shape. The material is carbide (V40).
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | |||
Days to Ship | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Specifications | |||
Shank type | Straight | Single-flanged | Straight |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Material | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) |