(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Carbide Block Punch Blanks Normal, Minus Shank tolerance
MISUMI
This is a carbide block punch blank made of carbide (V30) and has a square shank. In addition to the standard type, taped, keyway, single flange, and double flange options are available.
Days to Ship: 15 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
With/without air hole |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 15 Day(s) or more |
Specifications | |
Type | Normal |
With/without air hole | W/O |
Material | Carbide V30 (HIP) |
Shank (mounting part) shape | Standard / With key groove / Single-flanged / Double-flanged |