(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Carbide Straight Block Punches
MISUMI
A straight type carbide block punch made of carbide (V30) with the shank and cutting edge having the same diameter. In addition to the standard type, taped, keyway, single flange, and double flange options are available.
Type | With/without air hole | Tip shape | Material | Shank (mounting part) shape |
---|---|---|---|---|
Straight | W/O | D / R / E | Carbide V30 (HIP) | Standard / With key groove / Single-flanged / Double-flanged |
Days to Ship: 15 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
With/without air hole |
Tip shape |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 15 Day(s) or more |
Specifications |
|
Type | Straight |
With/without air hole | W/O |
Tip shape | D / R / E |
Material | Carbide V30 (HIP) |
Shank (mounting part) shape | Standard / With key groove / Single-flanged / Double-flanged |