(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Type | With/without air hole | Tip shape | Material | Shank (mounting part) shape |
---|---|---|---|---|
Normal | W/O | R | Carbide V30 (HIP) | Standard / With key groove / Single-flanged / Double-flanged |
Days to Ship: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Block Punches Configurable Size Type
MISUMI
This is a carbide block punch with any external shape. In addition to the standard, keyway, single flange, and double flange options are available.
Type | With/without air hole | Tip shape | Material | Shank (mounting part) shape |
---|---|---|---|---|
Normal | W/O | R | Carbide V30 (HIP) | Standard / With key groove / Single-flanged / Double-flanged |
Days to Ship: 15 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
With/without air hole |
Tip shape |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 15 Day(s) or more | 15 Day(s) or more |
Specifications |
|
|
Type | Normal | Normal |
With/without air hole | W/O | W/O |
Tip shape | R | R |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) |
Shank (mounting part) shape | Standard / With key groove / Single-flanged / Double-flanged | Standard / With key groove / Single-flanged / Double-flanged |