(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Non-Clogging Carbide Button Dies(Material:Carbide V40 (HIP))

Non-Clogging Carbide Button Dies products in the Press Die Components category. Specified by Material Carbide V40 (HIP). There are around 4 items of Non-Clogging Carbide Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Non-Clogging Carbide Button Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Button Dies  -Headed Type -

    Non-clogging Carbide Button Dies -Headed Type -

    MISUMI

    A carbide button die with a flange that prevents clogging of debris when used in conjunction with a suction device. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Material
    Headed type A Regular Carbide V40 (HIP)
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Button Dies  -Straight Type-

    Non-clogging Carbide Button Dies -Straight Type-

    MISUMI

    This is a straight carbide button die that can be used in conjunction with a suction device to prevent clogging. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Material
    Straight A Regular Carbide V40 (HIP)
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Angular Button Dies  -Headed Type -

    Non-clogging Carbide Angular Button Dies -Headed Type -

    MISUMI

    This is a carbide angular button die with a flange that suppresses the occurrence of clogging when used in conjunction with a suction device. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and 0/+0.005.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Material
    Headed type A Angular Carbide V40 (HIP)
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Angular Button Dies  -Straight Type-

    Non-clogging Carbide Angular Button Dies -Straight Type-

    MISUMI

    This is a straight carbide angular button die that can be used in conjunction with a suction device to prevent clogging. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and 0/+0.005.

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Material
    Straight A Angular Carbide V40 (HIP)
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Material

    You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Button Dies  -Headed Type -

        You can add up to 6 items per a category to the compare list.

        Non-clogging Carbide Button Dies  -Straight Type-

            You can add up to 6 items per a category to the compare list.

            Non-clogging Carbide Angular Button Dies  -Headed Type -

                You can add up to 6 items per a category to the compare list.

                Non-clogging Carbide Angular Button Dies  -Straight Type-
                  Brand

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product Series

                  Non-clogging Carbide Button Dies -Headed Type -

                  Non-clogging Carbide Button Dies -Straight Type-

                  Non-clogging Carbide Angular Button Dies -Headed Type -

                  Non-clogging Carbide Angular Button Dies -Straight Type-

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
                  Specifications
                  • FLANGE
                  • CARBIDE
                  • PRESS-FIT
                  • CARBIDE
                  • FLANGE
                  • CARBIDE
                  • PRESS-FIT
                  • CARBIDE
                  ShapeHeaded typeStraightHeaded typeStraight
                  Tip shapeAAAA
                  Inside shapeRegularRegularAngularAngular
                  MaterialCarbide V40 (HIP)Carbide V40 (HIP)Carbide V40 (HIP)Carbide V40 (HIP)

                  Loading...

                  1. 1

                  Related Categories to Non-Clogging Carbide Button Dies

                  X
                  whatsapp-qr whatsapp-icon