(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Non-Clogging Carbide Button Dies(Inside shape:Regular)

Non-Clogging Carbide Button Dies products in the Press Die Components category. Specified by Inside shape Regular. There are around 2 items of Non-Clogging Carbide Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Non-Clogging Carbide Button Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Button Dies  -Headed Type -

    Non-clogging Carbide Button Dies -Headed Type -

    MISUMI

    A carbide button die with a flange that prevents clogging of debris when used in conjunction with a suction device. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Material
    Headed type A Regular Carbide V40 (HIP)
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Button Dies  -Straight Type-

    Non-clogging Carbide Button Dies -Straight Type-

    MISUMI

    This is a straight carbide button die that can be used in conjunction with a suction device to prevent clogging. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Material
    Straight A Regular Carbide V40 (HIP)
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Material

    You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Button Dies  -Headed Type -

        You can add up to 6 items per a category to the compare list.

        Non-clogging Carbide Button Dies  -Straight Type-
          Brand

          MISUMI

          MISUMI

          Product Series

          Non-clogging Carbide Button Dies -Headed Type -

          Non-clogging Carbide Button Dies -Straight Type-

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 8 Day(s) or more 8 Day(s) or more
          Specifications
          • FLANGE
          • CARBIDE
          • PRESS-FIT
          • CARBIDE
          ShapeHeaded typeStraight
          Tip shapeAA
          Inside shapeRegularRegular
          MaterialCarbide V40 (HIP)Carbide V40 (HIP)

          Loading...

          1. 1

          Related Categories to Non-Clogging Carbide Button Dies

          X
          whatsapp-qr whatsapp-icon