(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Scrap Retention Carbide Angular Button Dies -Headed Type -
MISUMI
This is a carbide angular button die with a collar that has a special groove on the inner diameter of the cutting edge to prevent scraps from rising. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Carbide Button Dies -Headed Type -
MISUMI
A carbide button die with a flange that has a special groove on the inner diameter of the cutting edge to prevent scraps from rising. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Carbide Button Dies -Straight Type-
MISUMI
straight carbide button die with a special groove on the inner diameter of the cutting edge to prevent scrap from rising. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Carbide Angular Button Dies -Straight Type-
MISUMI
A straight carbide angular button die with a special groove on the inner diameter of the cutting edge to prevent scrap from rising. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Inside shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
From | ||||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications | ||||
Shape | Headed type | Headed type | Straight | Straight |
Tip shape | R | R | R | R |
Inside shape | Angular | Regular | Regular | Angular |
Material | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) |