(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Carbide Button Dies -Straight Type-
MISUMI
This is a straight carbide button die that is assembled to the die plate. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and +0.005/0.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Angular Button Dies -Straight Type-
MISUMI
This is a carbide angular button die with a tapered escape hole for scraps to prevent clogging. Straight type without brim. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Button Dies -Headed Type -
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Angular Button Dies -Headed Type -
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Inside shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
From | ||||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications | ||||
Shape | Straight | Straight | Headed type | Headed type |
Tip shape | D | D | D | D |
Inside shape | Regular | Angular | Regular | Angular |
Material | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) |