(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Carbide Angular Button Dies -Headed Type -
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Shape | Tip shape | Inside shape | Material |
---|---|---|---|
Headed type | A / D / R / E / G | Angular | Carbide V40 (HIP) |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Angular Button Dies -Straight Type-
MISUMI
This is a carbide angular button die with a tapered escape hole for scraps to prevent clogging. Straight type without brim. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.
Shape | Tip shape | Inside shape | Material |
---|---|---|---|
Straight | A / D / R / E / G | Angular | Carbide V40 (HIP) |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Inside shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
Shape | Headed type | Straight |
Tip shape | A / D / R / E / G | A / D / R / E / G |
Inside shape | Angular | Angular |
Material | Carbide V40 (HIP) | Carbide V40 (HIP) |