(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Tip R Type- Normal, Lapping, TiCN Coating
MISUMI
carbide movable pilot punch with an R-type tip and a spring to prevent material from breaking through in the event of a feeding error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | Carbide V30 (HIP) | TiCN | Punch plate | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating
MISUMI
A carbide movable pilot punch with a tapered tip and a spring to prevent material from breaking through in the event of a feed error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tapered tip | Carbide V30 (HIP) | TiCN | Punch plate | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Sharp Tip Angle Type - Normal, Lapping, TiCN Coating
MISUMI
carbide movable pilot punch with a sharp tip and a spring to prevent material from breaking through in the event of a feeding error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | Carbide V30 (HIP) | TiCN | Punch plate | Standard |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | Carbide Movable Pilot Punches -Tip R Type- Normal, Lapping, TiCN Coating | Carbide Movable Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating | Carbide Movable Pilot Punches -Sharp Tip Angle Type - Normal, Lapping, TiCN Coating |
CAD |
|
|
|
From | |||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
|
Shank type | Standard | Standard | Standard |
Tip shape | Tip R | Tapered tip | Sharp tip angle |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) |
Surface treatment | TiCN | TiCN | TiCN |
Mounting plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy