(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Carbide Pilot Punches For Fixing To Stripper Plates(Tip shape:Sharp tip angle)

Carbide Pilot Punches For Fixing To Stripper Plates products in the Press Die Components category. Specified by Tip shape Sharp tip angle. There are around 2 items of Carbide Pilot Punches For Fixing To Stripper Plates products available and the specifications can easily be compared. Die-casting parts and accessories. Carbide Pilot Punches For Fixing To Stripper Plates offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 13 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Carbide Pilot Punches for Fixing to Stripper Plates  -Sharp Tip Angle Type- Normal, Lapping

    Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- Normal, Lapping

    MISUMI

    A pilot punch with a sharp tip for fixing carbide strippers. The material is carbide (V30). You can choose between normal type and lap finish. Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle Carbide V30 (HIP) None / Lapping Stripper plate Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Carbide Pilot Punches for Fixing to Stripper Plates  -Sharp Tip Angle Type- TiCN Coating

    Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- TiCN Coating

    MISUMI

    pilot punch with a sharp tip for fixing carbide strippers. It has a TiCN coating that improves wear resistance. The material is carbide (V30). Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle Carbide V30 (HIP) TiCN Stripper plate Standard
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Carbide Pilot Punches for Fixing to Stripper Plates  -Sharp Tip Angle Type- Normal, Lapping

        You can add up to 6 items per a category to the compare list.

        Carbide Pilot Punches for Fixing to Stripper Plates  -Sharp Tip Angle Type- TiCN Coating
          Brand

          MISUMI

          MISUMI

          Product Series

          Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- Normal, Lapping

          Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- TiCN Coating

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 7 Day(s) or more 10 Day(s) or more
          Specifications
          • FLANGE
          • CARBIDE
          • FLANGE
          • CARBIDE
          • TiCN
          Shank typeStandardStandard
          Tip shapeSharp tip angleSharp tip angle
          MaterialCarbide V30 (HIP)Carbide V30 (HIP)
          Surface treatmentNone / LappingTiCN
          Mounting plateStripper plateStripper plate
          Shank (mounting part) shapeStandardStandard

          Loading...

          1. 1

          Related Categories to Carbide Pilot Punches For Fixing To Stripper Plates

          X
          whatsapp-qr whatsapp-icon