(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
MISUMI
A punch with a carbide tap that is fixed and held with a bolt. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance is +0.005/0.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Tapped Punches Lapping
MISUMI
A punch with a carbide tap that is fixed and held by a bolt with a lap finish on the cutting edge. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance is +0.005/0.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Tapped Punches TiCN Coating
MISUMI
A punch with a carbide tap that is coated with TiCN to improve wear resistance and is secured with a screw (bolt) instead of a collar. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance is +0.005/0.
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shapes |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | |||
Days to Ship | 7 Day(s) or more | 7 Day(s) or more | 10 Day(s) or more |
Specifications | |||
Tip shapes | One-step | One-step | One-step |
Jector | None | None | None |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) |
Surface treatment | None | Lapping | TiCN |
Shank (mounting part) shape | Tapped | Tapped | Tapped |