(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Carbide Key Flat Shank Shoulder Punches Normal, TiCN Coating
MISUMI
A carbide cut-out shank shoulder punch with a rotation stopper on the shank. The material is carbide (V30) and ultrafine particle carbide (HIP). The shank diameter tolerance is +0.005/0, and you can choose between normal and TiCN coating.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Key Flat Shank Shoulder Punches with Air Holes Normal, TiCN Coating
MISUMI
shoulder punch with an air hole and a carbide cut-out circular shank with an air hole and a rotation stopper in the center of the shank. The material is carbide (V30). The shank diameter tolerance is +0.005/0, and you can choose between a normal type and a TiCN coating that improves wear resistance.
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shapes |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Carbide Key Flat Shank Shoulder Punches Normal, TiCN Coating | Carbide Key Flat Shank Shoulder Punches with Air Holes Normal, TiCN Coating |
CAD |
|
|
From | ||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more |
Specifications | ||
Tip shapes | One-step | One-step |
Jector | None | With air hole |
Tip shape | A / D / R / E / G | A / D / R / E / G |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) |
Surface treatment | TiCN | TiCN |
Shank (mounting part) shape | Key flat | Key flat |