(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
8 items
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches Normal
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | R | Carbide V30 (HIP) / Carbide super fine grain (HIP) | None | Standard | None |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches with Air Holes Normal
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | R | Carbide V30 (HIP) / Carbide super fine grain (HIP) | None | Standard | With air hole |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches TiCN Coating
MISUMI
A carbide punch made of carbide (V30) and ultrafine particle carbide (HIP). It has a TiCN coating that improves wear resistance. Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | R | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | Standard | None |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Double Stepped Punches Normal, TiCN Coating
MISUMI
A two-stage carbide shoulder punch with a two-stage shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0. Normal type and TiCN coating to improve wear resistance are available.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
Two-step | R | Carbide V30 (HIP) / Carbide super fine grain (HIP) | None / TiCN | Standard | None |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches with Air Holes TiCN Coating
MISUMI
shoulder punch with a carbide air hole made of carbide (V30) and ultrafine particle carbide (HIP). It has a TiCN coating that improves wear resistance. Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | R | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | Standard | With air hole |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches with Air Holes Lapping
MISUMI
Shoulder punch and lap finish with carbide air holes made of carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | R | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Lapping | Standard | With air hole |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Jector Punches Normal, Lapping, TiCN Coating
MISUMI
This is a jetter punch made of carbide (V30). A jetter pin for removing scraps is built into the punch. Normal type, lap finish, and TiCN coating are available. Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | R | Carbide V30 (HIP) | None / TiCN / Lapping | Standard | Yes |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches Lapping
MISUMI
Carbide shoulder punch/lap finish made of carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | R | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Lapping | Standard | None |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shapes |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
Jector |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||
CAD |
|
|
|
|
|
|
|
|
From | ||||||||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 13 Day(s) or more | 10 Day(s) or more | 13 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
|
Tip shapes | One-step | One-step | One-step | Two-step | One-step | One-step | One-step | One-step |
Tip shape | R | R | R | R | R | R | R | R |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) |
Surface treatment | None | None | TiCN | None / TiCN | TiCN | Lapping | None / TiCN / Lapping | Lapping |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Jector | None | With air hole | None | None | With air hole | With air hole | Yes | None |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy