(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Block Die Blanks(Material:SKD11 Equivalent)

Block Die Blanks products in the Press Die Components category. Specified by Material SKD11 Equivalent. There are around 3 items of Block Die Blanks products available and the specifications can easily be compared. Die-casting parts and accessories. Block Die Blanks offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Block Die Blanks -Single Flange Type-

    Block Die Blanks -Single Flange Type-

    MISUMI

    Single flange type block die blank. The material is die steel.

    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Scrap retention Material
    Single-flanged W/O SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Block Die Blanks -Straight Type-

    Block Die Blanks -Straight Type-

    MISUMI

    This is a straight type block die blank. The material is die steel.

    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Scrap retention Material
    Straight W/O SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Block Die Blanks -Fixing Bolt Type-

    Block Die Blanks -Fixing Bolt Type-

    MISUMI

    This is a bolt-on type block die blank. The material is die steel.

    • BOLT
    • SKD11
    CAD :
    2D / 3D
    Shank type Scrap retention Material
    Bolt fixing W/O SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Scrap retention
Material

    You can add up to 6 items per a category to the compare list.

    Block Die Blanks -Single Flange Type-

        You can add up to 6 items per a category to the compare list.

        Block Die Blanks -Straight Type-

            You can add up to 6 items per a category to the compare list.

            Block Die Blanks -Fixing Bolt Type-
              Brand

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Block Die Blanks -Single Flange Type-

              Block Die Blanks -Straight Type-

              Block Die Blanks -Fixing Bolt Type-

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From
              Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
              Specifications
              • SKD11
              • POWDER HSS
              • SKD11
              • POWDER HSS
              • BOLT
              • SKD11
              Shank typeSingle-flangedStraightBolt fixing
              Scrap retentionW/OW/OW/O
              MaterialSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent

              Loading...

              1. 1

              Related Categories to Block Die Blanks

              X
              whatsapp-qr whatsapp-icon