(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Scrap Retention Block Dies(Material:SKD11 Equivalent)

Scrap Retention Block Dies products in the Press Die Components category. Specified by Material SKD11 Equivalent. There are around 4 items of Scrap Retention Block Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Scrap Retention Block Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Straight Type-

    Scrap Retention Block Dies -Straight Type-

    MISUMI

    This is a straight type block die with diagonal micro grooves on the cutting edge to prevent scraping. Materials can be selected from die steel and powdered high speed steel.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Scrap retention Material
    Straight A / D / R / E / G With SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Single Flange Type-

    Scrap Retention Block Dies -Single Flange Type-

    MISUMI

    A single flange type block die with diagonal micro grooves on the cutting edge to prevent scraping. Materials can be selected from die steel and powdered high speed steel.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Scrap retention Material
    Single-flanged A / D / R / E / G With SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Fixing Bolt Type-

    Scrap Retention Block Dies -Fixing Bolt Type-

    MISUMI

    This is a bolt-on type block die for preventing scrap build-up. The material can be selected from die steel and powdered high speed steel.

    • BOLT
    • SKD11
    CAD :
    2D / 3D
    Shank type Tip shape Scrap retention Material
    Bolt fixing A / D / R / E / G With SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Configurable Size-

    Scrap Retention Block Dies -Configurable Size-

    MISUMI

    This is a block die of a free-form type to prevent scrap build-up. The material can be selected from die steel and powdered high speed steel.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Scrap retention Material
    Straight A / D / R / E / G With SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Scrap retention
Material

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Straight Type-

        You can add up to 6 items per a category to the compare list.

        Scrap Retention Block Dies  -Single Flange Type-

            You can add up to 6 items per a category to the compare list.

            Scrap Retention Block Dies  -Fixing Bolt Type-

                You can add up to 6 items per a category to the compare list.

                Scrap Retention Block Dies  -Configurable Size-
                  Brand

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product Series

                  Scrap Retention Block Dies -Straight Type-

                  Scrap Retention Block Dies -Single Flange Type-

                  Scrap Retention Block Dies -Fixing Bolt Type-

                  Scrap Retention Block Dies -Configurable Size-

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
                  Specifications
                  • PRESS-FIT
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKD11
                  • POWDER HSS
                  • BOLT
                  • SKD11
                  • PRESS-FIT
                  • SKD11
                  • POWDER HSS
                  Shank typeStraightSingle-flangedBolt fixingStraight
                  Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                  Scrap retentionWithWithWithWith
                  MaterialSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent

                  Loading...

                  1. 1

                  Related Categories to Scrap Retention Block Dies

                  X
                  whatsapp-qr whatsapp-icon