(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Scrap Retention Block Dies -Straight Type-
MISUMI
This is a straight type block die with diagonal micro grooves on the cutting edge to prevent scraping. Materials can be selected from die steel and powdered high speed steel.
Shank type | Tip shape | Scrap retention | Material |
---|---|---|---|
Straight | G | With | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Block Dies -Single Flange Type-
MISUMI
A single flange type block die with diagonal micro grooves on the cutting edge to prevent scraping. Materials can be selected from die steel and powdered high speed steel.
Shank type | Tip shape | Scrap retention | Material |
---|---|---|---|
Single-flanged | G | With | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Block Dies -Fixing Bolt Type-
MISUMI
This is a bolt-on type block die for preventing scrap build-up. The material can be selected from die steel and powdered high speed steel.
Shank type | Tip shape | Scrap retention | Material |
---|---|---|---|
Bolt fixing | G | With | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrap Retention Block Dies -Configurable Size-
MISUMI
This is a block die of a free-form type to prevent scrap build-up. The material can be selected from die steel and powdered high speed steel.
Shank type | Tip shape | Scrap retention | Material |
---|---|---|---|
Straight | G | With | SKD11 Equivalent / Powdered high-speed steel |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Scrap retention |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
From | ||||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
|
Shank type | Straight | Single-flanged | Bolt fixing | Straight |
Tip shape | G | G | G | G |
Scrap retention | With | With | With | With |
Material | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent / Powdered high-speed steel |