(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Straight Block Punches(Material:SKH51 Equivalent)

Straight Block Punches products in the Press Die Components category. Specified by Material SKH51 Equivalent. There are around 4 items of Straight Block Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Straight Block Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Punches
    Straight Punches
    Straight Punches
    Straight Punches
    Straight Punches
    Straight Punches
    Straight Punches

    Straight Punches

    MISUMI

    Straight punch available in standard, tapped, keyway, single flange, and double flange options. Materials can be selected from die steel, high speed steel, and powder high speed steel.

    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank type Shank (mounting part) shape
    W/O D / R / E / G SKH51 Equivalent None Straight Standard / Tapped / With key groove / Single-flanged / Double-flanged
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Punches -TiCN Coating-
    Straight Punches -TiCN Coating-
    Straight Punches -TiCN Coating-
    Straight Punches -TiCN Coating-
    Straight Punches -TiCN Coating-

    Straight Punches -TiCN Coating-

    MISUMI

    straight punch with TiCN coating to improve wear resistance. Standard, tapped, keyway, single flange, and double flange options are available. Materials can be selected from high-speed steel and powdered high-speed steel.

    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank type Shank (mounting part) shape
    W/O D / R / E / G SKH51 Equivalent TiCN Straight Standard / Tapped / With key groove
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Straight Punches
    Jector Straight Punches
    Jector Straight Punches
    Jector Straight Punches
    Jector Straight Punches
    Jector Straight Punches

    Jector Straight Punches

    MISUMI

    Jector straight punch available in standard, keyway, single flange, and double flange options. Materials can be selected from die steel, high speed steel, and powder high speed steel.

    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank type Shank (mounting part) shape
    With D / R / E / G SKH51 Equivalent None Straight Tapped / With key groove / Single-flanged / Double-flanged
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Straight Punches -TiCN Coating-
    Jector Straight Punches -TiCN Coating-
    Jector Straight Punches -TiCN Coating-
    Jector Straight Punches -TiCN Coating-

    Jector Straight Punches -TiCN Coating-

    MISUMI

    Jector straight punch with TiCN coating to improve wear resistance. Standard and keyway types are available. Materials can be selected from high-speed steel and powdered high-speed steel.

    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank type Shank (mounting part) shape
    With D / R / E / G SKH51 Equivalent TiCN Straight Tapped / With key groove
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
With/without jector
Tip shape
Material
Surface treatment
Shank type
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Straight Punches
      Straight Punches
      Straight Punches
      Straight Punches
      Straight Punches
      Straight Punches
      Straight Punches

        You can add up to 6 items per a category to the compare list.

        Straight Punches -TiCN Coating-
          Straight Punches -TiCN Coating-
          Straight Punches -TiCN Coating-
          Straight Punches -TiCN Coating-
          Straight Punches -TiCN Coating-

            You can add up to 6 items per a category to the compare list.

            Jector Straight Punches
              Jector Straight Punches
              Jector Straight Punches
              Jector Straight Punches
              Jector Straight Punches
              Jector Straight Punches

                You can add up to 6 items per a category to the compare list.

                Jector Straight Punches -TiCN Coating-
                  Jector Straight Punches -TiCN Coating-
                  Jector Straight Punches -TiCN Coating-
                  Jector Straight Punches -TiCN Coating-
                  Brand

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product Series

                  Straight Punches

                  Straight Punches -TiCN Coating-

                  Jector Straight Punches

                  Jector Straight Punches -TiCN Coating-

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to Ship 8 Day(s) or more 11 Day(s) or more 13 Day(s) or more 14 Day(s) or more
                  Specifications
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • SKH51
                  • POWDER HSS
                  • TiCN
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • SKH51
                  • POWDER HSS
                  • TiCN
                  With/without jectorW/OW/OWithWith
                  Tip shapeD / R / E / GD / R / E / GD / R / E / GD / R / E / G
                  MaterialSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 Equivalent
                  Surface treatmentNoneTiCNNoneTiCN
                  Shank typeStraightStraightStraightStraight
                  Shank (mounting part) shapeStandard / Tapped / With key groove / Single-flanged / Double-flangedStandard / Tapped / With key grooveTapped / With key groove / Single-flanged / Double-flangedTapped / With key groove

                  Loading...

                  1. 1

                  Related Categories to Straight Block Punches

                  X
                  whatsapp-qr whatsapp-icon