(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Straight Punches -TiCN Coating-
MISUMI
straight punch with TiCN coating to improve wear resistance. Standard, tapped, keyway, single flange, and double flange options are available. Materials can be selected from high-speed steel and powdered high-speed steel.
With/without jector | Tip shape | Material | Surface treatment | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|
W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | TiCN | Straight | Standard / Tapped / With key groove |
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Straight Punches -TiCN Coating-
MISUMI
Jector straight punch with TiCN coating to improve wear resistance. Standard and keyway types are available. Materials can be selected from high-speed steel and powdered high-speed steel.
With/without jector | Tip shape | Material | Surface treatment | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|
With | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | TiCN | Straight | Tapped / With key groove |
Days to Ship: 14 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank type |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 11 Day(s) or more | 14 Day(s) or more |
Specifications |
|
|
With/without jector | W/O | With |
Tip shape | D / R / E / G | D / R / E / G |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | TiCN | TiCN |
Shank type | Straight | Straight |
Shank (mounting part) shape | Standard / Tapped / With key groove | Tapped / With key groove |