(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Block Punches (for Heavy Load), Flange Thickness 10mm, WPC Treatment
MISUMI
This block punch has a thick flange and is treated with WPC® to prevent damage to the flange when punching thick materials. The material can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | WPC | Single-flanged |
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
MISUMI
The flange part is made thicker to prevent damage to the flange part when punching thick materials, and WPC® treatment is applied to the base of the TiCN coating to improve the adhesion, abrasion resistance, showing strength, and seizure resistance of the coating. A block punch with HW coating. The material can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | Single-flanged |
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Punches (for Heavy Load) -Flange Thickness 10mm, Single Flange Type-
MISUMI
A block punch for punching thick plates. Flange thickness 10mm, single flange type. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Single-flanged |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Punches (for Heavy Load) -Flange Thickness 10mm, TiCN Coating-
MISUMI
This block punch has a thick flange to prevent damage to the flange when punching thick materials, and is coated with TiCN to improve wear resistance. The material can be selected from high speed steel and powdered high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | TiCN | Single-flanged |
Days to Ship: 11 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Block Punches (for Heavy Load), Flange Thickness 10mm, WPC Treatment | Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating | Block Punches (for Heavy Load) -Flange Thickness 10mm, Single Flange Type- | Block Punches (for Heavy Load) -Flange Thickness 10mm, TiCN Coating- |
CAD |
|
|
|
|
From | ||||
Days to Ship | 11 Day(s) or more | 11 Day(s) or more | 8 Day(s) or more | 11 Day(s) or more |
Specifications | ||||
Shank type | Normal | Normal | Normal | Normal |
With/without jector | W/O | W/O | W/O | W/O |
Tip shape | D / R / E / G | D / R / E / G | D / R / E / G | D / R / E / G |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | WPC | HW coating | None | TiCN |
Shank (mounting part) shape | Single-flanged | Single-flanged | Single-flanged | Single-flanged |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy