(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
MISUMI
The flange part is made thicker to prevent damage to the flange part when punching thick materials, and WPC® treatment is applied to the base of the TiCN coating to improve the adhesion, abrasion resistance, showing strength, and seizure resistance of the coating. A block punch with HW coating. The material can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | Single-flanged / Double-flanged |
Days to Ship: 11 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating |
CAD |
|
From | |
Days to Ship | 11 Day(s) or more |
Specifications | |
Shank type | Normal |
With/without jector | W/O |
Tip shape | D / R / E / G |
Material | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | HW coating |
Shank (mounting part) shape | Single-flanged / Double-flanged |