(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Block Punches For Heavy Load(Surface treatment:HW coating)

Block Punches For Heavy Load products in the Press Die Components category. Specified by Surface treatment HW coating. There are around 1 items of Block Punches For Heavy Load products available and the specifications can easily be compared. Die-casting parts and accessories. Block Punches For Heavy Load offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 11 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
    Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
    Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
    Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
    Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
    Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating

    Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating

    MISUMI

    The flange part is made thicker to prevent damage to the flange part when punching thick materials, and WPC® treatment is applied to the base of the TiCN coating to improve the adhesion, abrasion resistance, showing strength, and seizure resistance of the coating. A block punch with HW coating. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • HW
    • WPC
    CAD :
    2D / 3D
    Shank type With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    Normal W/O D / R / E / G SKH51 Equivalent / Powdered high-speed steel HW coating Single-flanged / Double-flanged
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
With/without jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
      Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
      Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
      Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
      Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
      Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
      Brand

      MISUMI

      Product Series

      Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating

      CAD
      • 2D / 3D
      From
      Days to Ship 11 Day(s) or more
      Specifications
      • FLANGE
      • SKH51
      • SKD11
      • POWDER HSS
      • HW
      • WPC
      Shank typeNormal
      With/without jectorW/O
      Tip shapeD / R / E / G
      MaterialSKH51 Equivalent / Powdered high-speed steel
      Surface treatmentHW coating
      Shank (mounting part) shapeSingle-flanged / Double-flanged

      Loading...

      1. 1

      Related Categories to Block Punches For Heavy Load

      X
      whatsapp-qr whatsapp-icon