(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Block Punches -Configurable Size Type-
MISUMI
A free-form block punch with a choice of 4 types of cutting edge shapes. The material can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Normal | W/O | D / R / E / G | SKH51 or SKD11 Equivalent | None | Standard / Tapped / With key groove / Single-flanged / Double-flanged |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 13 Day(s) or more |
Specifications |
|
Shank type | Normal |
With/without jector | W/O |
Tip shape | D / R / E / G |
Material | SKH51 or SKD11 Equivalent |
Surface treatment | None |
Shank (mounting part) shape | Standard / Tapped / With key groove / Single-flanged / Double-flanged |