(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a blank before angular button die cutting edge processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance. A cut is made on one side of the collar or shank to prevent rotation.
Days to Ship: 2 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Inside shape |
Scrap retention |
Machining to prevent scrap clogging |
Material |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 2 Day(s) or more |
Specifications | |
Shape | Headed type / Straight |
Inside shape | Angular |
Scrap retention | None |
Machining to prevent scrap clogging | No |
Material | SKD11 Equivalent |