(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Non-clogging Button Dies -Headed Type-
MISUMI
This is a button die with a flange that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Headed type | A | Regular | None | Yes | SKD11 Equivalen |
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Non-clogging Button Dies -Straight Type-
MISUMI
This is a straight button die that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Straight | A | Regular | None | Yes | SKD11 Equivalen |
Days to Ship: 9 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Inside shape |
Scrap retention |
Machining to prevent scrap clogging |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 9 Day(s) | 9 Day(s) |
Specifications | ||
Shape | Headed type | Straight |
Tip shape | A | A |
Inside shape | Regular | Regular |
Scrap retention | None | None |
Machining to prevent scrap clogging | Yes | Yes |
Material | SKD11 Equivalen | SKD11 Equivalen |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy