(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Clogging Button Dies(Inside shape:Regular)

Non-Clogging Button Dies products in the Press Die Components category. Specified by Inside shape Regular. There are around 2 items of Non-Clogging Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Non-Clogging Button Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Headed Type-

    Non-clogging Button Dies -Headed Type-

    MISUMI

    This is a button die with a flange that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A Regular None Yes SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Straight Type-

    Non-clogging Button Dies -Straight Type-

    MISUMI

    This is a straight button die that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight A Regular None Yes SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

    You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Headed Type-

        You can add up to 6 items per a category to the compare list.

        Non-clogging Button Dies -Straight Type-
          Brand

          MISUMI

          MISUMI

          Product Series

          Non-clogging Button Dies -Headed Type-

          Non-clogging Button Dies -Straight Type-

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 8 Day(s) or more 8 Day(s) or more
          Specifications
              ShapeHeaded typeStraight
              Tip shapeAA
              Inside shapeRegularRegular
              Scrap retentionNoneNone
              Machining to prevent scrap cloggingYesYes
              MaterialSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel

              Loading...

              1. 1

              Related Categories to Non-Clogging Button Dies

              X
              whatsapp-qr whatsapp-icon