(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Scrap Retention Reverse Angular Button Dies Dowel Slot Type
MISUMI
*Added outer diameter size lineup. (Φ32~56)
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a reverse taper button die to prevent scrap removal?
What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Shape | Tip shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|---|
Dowel fixing | A / D / R / E / G | Regular | Reverse taper | No | SKD11 Equivalent |
Days to Ship: 9 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Shape |
Tip shape |
Inside shape |
Scrap retention |
Machining to prevent scrap clogging |
Material |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 9 Day(s) or more |
Shape | Dowel fixing |
Tip shape | A / D / R / E / G |
Inside shape | Regular |
Scrap retention | Reverse taper |
Machining to prevent scrap clogging | No |
Material | SKD11 Equivalent |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy