(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scrap Retention Reverse Tapered Dies(Shape:Headed type)

Scrap Retention Reverse Tapered Dies products in the Press Die Components category. Specified by Shape Headed type. There are around 3 items of Scrap Retention Reverse Tapered Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Scrap Retention Reverse Tapered Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Taper Button Dies  Headed Type

    Scrap Retention Reverse Taper Button Dies Headed Type

    MISUMI

    *Added outer diameter size lineup. (Φ32~56)

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a reverse taper button die to prevent scrap removal?
    What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
    Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Regular Reverse taper No SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Angular Button Dies  Headed Type

    Scrap Retention Reverse Angular Button Dies Headed Type

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    A new surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without compromising toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap build-up!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a reverse taper button die to prevent scrap removal?
    What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
    Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Angular Reverse taper No SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Full Length Reverse Taper Button Dies -Headed Type-

    Scrap Retention Full Length Reverse Taper Button Dies -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a reverse taper button die to prevent scrap removal?
    What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
    Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.

    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A / D / R / E / G Regular Reverse taper No SKH51 Equivalent
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Reverse Taper Button Dies  Headed Type

        You can add up to 6 items per a category to the compare list.

        Scrap Retention Reverse Angular Button Dies  Headed Type

            You can add up to 6 items per a category to the compare list.

            Scrap Retention Full Length Reverse Taper Button Dies -Headed Type-
              Brand

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Scrap Retention Reverse Taper Button Dies Headed Type

              Scrap Retention Reverse Angular Button Dies Headed Type

              Scrap Retention Full Length Reverse Taper Button Dies -Headed Type-

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From
              Days to Ship 8 Day(s) or more 8 Day(s) or more 9 Day(s) or more
              ShapeHeaded typeHeaded typeHeaded type
              Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / G
              Inside shapeRegularAngularRegular
              Scrap retentionReverse taperReverse taperReverse taper
              Machining to prevent scrap cloggingNoNoNo
              MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent

              Loading...

              1. 1

              Related Categories to Scrap Retention Reverse Tapered Dies

              X
              whatsapp-qr whatsapp-icon