(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Scrap Retention Button Dies(Tip shape:G)

Scrap Retention Button Dies products in the Press Die Components category. Specified by Tip shape G. There are around 11 items of Scrap Retention Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Scrap Retention Button Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

11 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Headed, Economy Type-

    Scrap Retention Button Dies -Headed, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type G Economy Yes No SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Dowel Slot Type-

    Scrap Retention Button Dies -Dowel Slot Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • DOWEL
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Dowel fixing G Regular / Economy Yes No SKD11 Equivalent
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Straight, Regular Type-

    Scrap Retention Button Dies -Straight, Regular Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight G Regular Yes No SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Headed, Regular Type-

    Scrap Retention Button Dies -Headed, Regular Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type G Regular Yes No SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies Configurable Full Length -Headed Type-

    Scrap Retention Button Dies Configurable Full Length -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type G Regular Yes No SKD11 Equivalent
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Straight, Economy Type-

    Scrap Retention Button Dies -Straight, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight G Economy Yes No SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Angular Button Dies -Straight Type-

    Scrap Retention Angular Button Dies -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight G Angular Yes No SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Angular Button Dies -Headed Type-

    Scrap Retention Angular Button Dies -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type G Angular Yes No SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies Configurable Size -Headed Type-

    Scrap Retention Button Dies Configurable Size -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type G Regular Yes No SKD11 Equivalent
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies Configurable Full Length -Straight Type-

    Scrap Retention Button Dies Configurable Full Length -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • PRESS-FIT
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight G Regular Yes No SKD11 Equivalent
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies Configurable Size -Straight Type-

    Scrap Retention Button Dies Configurable Size -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • PRESS-FIT
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight G Regular Yes No SKD11 Equivalent
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Headed, Economy Type-

        You can add up to 6 items per a category to the compare list.

        Scrap Retention Button Dies -Dowel Slot Type-

            You can add up to 6 items per a category to the compare list.

            Scrap Retention Button Dies -Straight, Regular Type-

                You can add up to 6 items per a category to the compare list.

                Scrap Retention Button Dies -Headed, Regular Type-

                    You can add up to 6 items per a category to the compare list.

                    Scrap Retention Button Dies Configurable Full Length -Headed Type-

                        You can add up to 6 items per a category to the compare list.

                        Scrap Retention Button Dies -Straight, Economy Type-

                            You can add up to 6 items per a category to the compare list.

                            Scrap Retention Angular Button Dies -Straight Type-

                                You can add up to 6 items per a category to the compare list.

                                Scrap Retention Angular Button Dies -Headed Type-

                                    You can add up to 6 items per a category to the compare list.

                                    Scrap Retention Button Dies Configurable Size -Headed Type-

                                        You can add up to 6 items per a category to the compare list.

                                        Scrap Retention Button Dies Configurable Full Length -Straight Type-

                                            You can add up to 6 items per a category to the compare list.

                                            Scrap Retention Button Dies Configurable Size -Straight Type-
                                              Brand

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              MISUMI

                                              Product Series

                                              Scrap Retention Button Dies -Headed, Economy Type-

                                              Scrap Retention Button Dies -Dowel Slot Type-

                                              Scrap Retention Button Dies -Straight, Regular Type-

                                              Scrap Retention Button Dies -Headed, Regular Type-

                                              Scrap Retention Button Dies Configurable Full Length -Headed Type-

                                              Scrap Retention Button Dies -Straight, Economy Type-

                                              Scrap Retention Angular Button Dies -Straight Type-

                                              Scrap Retention Angular Button Dies -Headed Type-

                                              Scrap Retention Button Dies Configurable Size -Headed Type-

                                              Scrap Retention Button Dies Configurable Full Length -Straight Type-

                                              Scrap Retention Button Dies Configurable Size -Straight Type-

                                              CAD
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              • 2D / 3D
                                              From
                                              Days to Ship 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 9 Day(s) or more 2 Day(s) or more 2 Day(s) 2 Day(s) or more 10 Day(s) or more 10 Day(s) or more 10 Day(s) or more
                                              Specifications
                                              • FLANGE
                                              • SKD11
                                              • POWDER HSS
                                              • DOWEL
                                              • SKD11
                                              • PRESS-FIT
                                              • SKD11
                                              • POWDER HSS
                                              • FLANGE
                                              • SKD11
                                              • POWDER HSS
                                              • FLANGE
                                              • SKD11
                                              • PRESS-FIT
                                              • SKD11
                                              • POWDER HSS
                                              • PRESS-FIT
                                              • SKD11
                                              • POWDER HSS
                                              • FLANGE
                                              • SKD11
                                              • POWDER HSS
                                              • FLANGE
                                              • SKD11
                                              • PRESS-FIT
                                              • SKD11
                                              • PRESS-FIT
                                              • SKD11
                                              ShapeHeaded typeDowel fixingStraightHeaded typeHeaded typeStraightStraightHeaded typeHeaded typeStraightStraight
                                              Tip shapeGGGGGGGGGGG
                                              Inside shapeEconomyRegular / EconomyRegularRegularRegularEconomyAngularAngularRegularRegularRegular
                                              Scrap retentionYesYesYesYesYesYesYesYesYesYesYes
                                              Machining to prevent scrap cloggingNoNoNoNoNoNoNoNoNoNoNo
                                              MaterialSKD11 Equivalent / Powdered high-speed steelSKD11 EquivalentSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKD11 EquivalentSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent

                                              Loading...

                                              1. 1

                                              Related Categories to Scrap Retention Button Dies

                                              X
                                              whatsapp-qr whatsapp-icon