(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Scrap Retention Button Dies(Shape:Dowel fixing)

Scrap Retention Button Dies products in the Press Die Components category. Specified by Shape Dowel fixing. There are around 1 items of Scrap Retention Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Scrap Retention Button Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Dowel Slot Type-

    Scrap Retention Button Dies -Dowel Slot Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
    Processing technology"αprocessing" solves the problem.

    [Features of &alpha treatment®]
    ・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    What is a button die that prevents scrap build-up?
    The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

    • DOWEL
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Dowel fixing A / D / R / E / G Regular / Economy Yes No SKD11 Equivalent
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Button Dies -Dowel Slot Type-
      Brand

      MISUMI

      Product Series

      Scrap Retention Button Dies -Dowel Slot Type-

      CAD
      • 2D / 3D
      From
      Days to Ship 2 Day(s) or more
      Specifications
      • DOWEL
      • SKD11
      ShapeDowel fixing
      Tip shapeA / D / R / E / G
      Inside shapeRegular / Economy
      Scrap retentionYes
      Machining to prevent scrap cloggingNo
      MaterialSKD11 Equivalent

      Loading...

      1. 1

      Related Categories to Scrap Retention Button Dies

      X
      whatsapp-qr whatsapp-icon