(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Button Dies(Shape:Straight)

Button Dies products in the Press Die Components category. Specified by Shape Straight. There are around 6 items of Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Button Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others

6 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Button Dies -Straight, Economy Type-

    Button Dies -Straight, Economy Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight SKD11 Equivalent / Powdered high-speed steel No Economy None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Button Dies -Straight, Regular Type-

    Button Dies -Straight, Regular Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Regular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Angular Button Dies -Straight Type-

    Angular Button Dies -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Angular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Button Dies Configurable Size -Straight Type-

    Button Dies Configurable Size -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight SKD11 Equivalent No Regular None
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Button Dies Configurable Full Length -Straight Type-

    Button Dies Configurable Full Length -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight SKD11 Equivalent No Regular None
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Button Dies Deep Hole Type -Straight-

    Button Dies Deep Hole Type -Straight-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight SKD11 Equivalent No Regular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Shape
Material
Machining to prevent scrap clogging
Inside shape
Scrap retention

    You can add up to 6 items per a category to the compare list.

    Button Dies -Straight, Economy Type-

        You can add up to 6 items per a category to the compare list.

        Button Dies -Straight, Regular Type-

            You can add up to 6 items per a category to the compare list.

            Angular Button Dies -Straight Type-

                You can add up to 6 items per a category to the compare list.

                Button Dies Configurable Size -Straight Type-

                    You can add up to 6 items per a category to the compare list.

                    Button Dies Configurable Full Length -Straight Type-

                        You can add up to 6 items per a category to the compare list.

                        Button Dies Deep Hole Type -Straight-
                          Brand

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          Product Series

                          Button Dies -Straight, Economy Type-

                          Button Dies -Straight, Regular Type-

                          Angular Button Dies -Straight Type-

                          Button Dies Configurable Size -Straight Type-

                          Button Dies Configurable Full Length -Straight Type-

                          Button Dies Deep Hole Type -Straight-

                          CAD
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          From
                          Days to Ship 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 9 Day(s) or more 9 Day(s) or more 2 Day(s) or more
                          Specifications
                                      Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                                      ShapeStraightStraightStraightStraightStraightStraight
                                      MaterialSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent
                                      Machining to prevent scrap cloggingNoNoNoNoNoNo
                                      Inside shapeEconomyRegularAngularRegularRegularRegular
                                      Scrap retentionNoneNoneNoneNoneNoneNone

                                      Loading...

                                      1. 1

                                      Related Categories to Button Dies