(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Button Dies(Inside shape:Angular)

Button Dies products in the Press Die Components category. Specified by Inside shape Angular. There are around 2 items of Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Button Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Angular Button Dies -Straight Type-

    Angular Button Dies -Straight Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Straight SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Angular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Angular Button Dies -Headed Type-

    Angular Button Dies -Headed Type-

    MISUMI

    Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

    New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

    [Characteristics of α Treatment®]
    ・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
    ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
    ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

    CAD :
    2D / 3D
    Tip shape Shape Material Machining to prevent scrap clogging Inside shape Scrap retention
    A / D / R / E / G Headed type SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Angular None
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Shape
Material
Machining to prevent scrap clogging
Inside shape
Scrap retention

    You can add up to 6 items per a category to the compare list.

    Angular Button Dies -Straight Type-

        You can add up to 6 items per a category to the compare list.

        Angular Button Dies -Headed Type-
          Brand

          MISUMI

          MISUMI

          Product Series

          Angular Button Dies -Straight Type-

          Angular Button Dies -Headed Type-

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 2 Day(s) or more 2 Day(s) or more
          Specifications
              Tip shapeA / D / R / E / GA / D / R / E / G
              ShapeStraightHeaded type
              MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel
              Machining to prevent scrap cloggingNoNo
              Inside shapeAngularAngular
              Scrap retentionNoneNone

              Loading...

              1. 1

              Related Categories to Button Dies