(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
10 items
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Headed Type-
MISUMI
This is a flanged type bushing intended for guiding the punch cutting edge with a stripper plate.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings Long Type -Headed Type-
MISUMI
This is a flanged type bushing intended for guiding the punch cutting edge with a stripper plate. A tapered part for introducing the punch is provided in front of the guide part, so it is recommended when the stripper operation is large and the punch comes off from the guide part.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings Extra Long Type -Headed Type-
MISUMI
This is a punch guide bushing with a long guide part (B dimension part) and a collar. This is effective when the punch tip is long and thin and buckling during punching is a concern.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings Long Type -Straight Type-
MISUMI
This is a straight type bushing intended for guiding the punch cutting edge with a stripper plate. A tapered part for introducing the punch is provided in front of the guide part, so it is recommended when the stripper operation is large and the punch comes off from the guide part.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings Extra Long Type -Straight Type-
MISUMI
This is a straight type punch guide bushing with a long guide part (B dimension part). This is effective when the punch tip is long and thin and buckling during punching is a concern.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Straight Type-
MISUMI
This is a straight type bushing intended for guiding the punch cutting edge with a stripper plate.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings Double Stepped Guide Type -Headed Type-
MISUMI
This is a punch guide bushing that can be used when you want to guide both the cutting edge and the second stage of a two-stage punch.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings Double Stepped Guide Type -Straight Type-
MISUMI
This is a punch guide bushing that can be used when you want to guide both the cutting edge and the second stage of a two-stage punch.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Block Bushings, Fixing Bolt Type-
MISUMI
This is a square punch guide bushing that is fixed with bolts. The square shape makes it easy to make changes and adjust the cutting edge position after testing. Also, since it is fully hardened to SKD11, it can also be used as a piece for bending.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Block Bushings, Flanged Type-
MISUMI
A square punch guide bushing that is fixed with a flange. The square shape makes it easy to make changes and adjust the cutting edge position after testing. Also, since it is fully hardened to SKD11, it can also be used as a piece for bending.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Punch Guide Bushings Double Stepped Guide Type -Headed Type- | Punch Guide Bushings Double Stepped Guide Type -Straight Type- | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
From | ||||||||||
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 8 Day(s) or more | 2 Day(s) or more | 8 Day(s) or more | 2 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications | ||||||||||
Shape | Headed type | Headed type | Headed type | Straight | Straight | Straight | Headed type | Straight | Block bolt fixing | With block flange |
Tip shape | A / D / R / E / G | A / D / R / E / G | A | A / D / R / E / G | A | A / D / R / E / G | A | A | A / D / R / E / G | A / D / R / E / G |
Material | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent | SKD11 Equivalent |