(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Punch Guide Bushings -Block Bushings, Fixing Bolt Type-
MISUMI
This is a square punch guide bushing that is fixed with bolts. The square shape makes it easy to make changes and adjust the cutting edge position after testing. Also, since it is fully hardened to SKD11, it can also be used as a piece for bending.
Shape | Tip shape | Material |
---|---|---|
Block bolt fixing | A / D / R / E / G | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 8 Day(s) or more |
Specifications |
|
Shape | Block bolt fixing |
Tip shape | A / D / R / E / G |
Material | SKD11 Equivalent |