(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punch Guide Bushings(Tip shape:E)

Punch Guide Bushings products in the Press Die Components category. Specified by Tip shape E. There are around 6 items of Punch Guide Bushings products available and the specifications can easily be compared. Die-casting parts and accessories. Punch Guide Bushings offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

6 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punch Guide Bushings -Headed Type-

    Punch Guide Bushings -Headed Type-

    MISUMI

    This is a flanged type bushing intended for guiding the punch cutting edge with a stripper plate.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Material
    Headed type E SKD11 Equivalent
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch Guide Bushings Long Type -Headed Type-

    Punch Guide Bushings Long Type -Headed Type-

    MISUMI

    This is a flanged type bushing intended for guiding the punch cutting edge with a stripper plate. A tapered part for introducing the punch is provided in front of the guide part, so it is recommended when the stripper operation is large and the punch comes off from the guide part.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Material
    Headed type E SKD11 Equivalent
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch Guide Bushings -Straight Type-

    Punch Guide Bushings -Straight Type-

    MISUMI

    This is a straight type bushing intended for guiding the punch cutting edge with a stripper plate.

    • PRESS-FIT
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Material
    Straight E SKD11 Equivalent
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch Guide Bushings -Block Bushings, Fixing Bolt Type-

    Punch Guide Bushings -Block Bushings, Fixing Bolt Type-

    MISUMI

    This is a square punch guide bushing that is fixed with bolts. The square shape makes it easy to make changes and adjust the cutting edge position after testing. Also, since it is fully hardened to SKD11, it can also be used as a piece for bending.

    • BOLT
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Material
    Block bolt fixing E SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch Guide Bushings -Block Bushings, Flanged Type-

    Punch Guide Bushings -Block Bushings, Flanged Type-

    MISUMI

    A square punch guide bushing that is fixed with a flange. The square shape makes it easy to make changes and adjust the cutting edge position after testing. Also, since it is fully hardened to SKD11, it can also be used as a piece for bending.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Material
    With block flange E SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch Guide Bushings Long Type -Straight Type-

    Punch Guide Bushings Long Type -Straight Type-

    MISUMI

    This is a straight type bushing intended for guiding the punch cutting edge with a stripper plate. A tapered part for introducing the punch is provided in front of the guide part, so it is recommended when the stripper operation is large and the punch comes off from the guide part.

    • PRESS-FIT
    • SKD11
    CAD :
    2D / 3D
    Shape Tip shape Material
    Straight E SKD11 Equivalent
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Material

    You can add up to 6 items per a category to the compare list.

    Punch Guide Bushings -Headed Type-

        You can add up to 6 items per a category to the compare list.

        Punch Guide Bushings Long Type -Headed Type-

            You can add up to 6 items per a category to the compare list.

            Punch Guide Bushings -Straight Type-

                You can add up to 6 items per a category to the compare list.

                Punch Guide Bushings -Block Bushings, Fixing Bolt Type-

                    You can add up to 6 items per a category to the compare list.

                    Punch Guide Bushings -Block Bushings, Flanged Type-

                        You can add up to 6 items per a category to the compare list.

                        Punch Guide Bushings Long Type -Straight Type-
                          Brand

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          Product Series

                          Punch Guide Bushings -Headed Type-

                          Punch Guide Bushings Long Type -Headed Type-

                          Punch Guide Bushings -Straight Type-

                          Punch Guide Bushings -Block Bushings, Fixing Bolt Type-

                          Punch Guide Bushings -Block Bushings, Flanged Type-

                          Punch Guide Bushings Long Type -Straight Type-

                          CAD
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          From
                          Days to Ship 2 Day(s) or more 2 Day(s) or more 2 Day(s) or more 8 Day(s) or more 8 Day(s) or more 2 Day(s) or more
                          Specifications
                          • FLANGE
                          • SKD11
                          • FLANGE
                          • SKD11
                          • PRESS-FIT
                          • SKD11
                          • BOLT
                          • SKD11
                          • FLANGE
                          • SKD11
                          • PRESS-FIT
                          • SKD11
                          ShapeHeaded typeHeaded typeStraightBlock bolt fixingWith block flangeStraight
                          Tip shapeEEEEEE
                          MaterialSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent

                          Loading...

                          1. 1

                          Related Categories to Punch Guide Bushings

                          X
                          whatsapp-qr whatsapp-icon