(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type Normal
MISUMI
This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. In addition, the pilot punch has a flange, so the pilot punch will not fall even if the stripper plate is removed during trial and adjustment.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type Normal, Lapping
MISUMI
A movable pilot punch with a brim that has a lapping finish on the tip that comes into contact with the workpiece, resulting in improved surface roughness compared to regular polished products.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Lapping | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type, TiCN Coating
MISUMI
A movable pilot punch with a flange whose tip is coated with TiCN coating, which is widely used in press molds.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | SKH51 Equivalent / Powdered high-speed steel | TiCN | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type, DLC Coating
MISUMI
A movable pilot punch with a brim that is coated with DLC coating, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | Punch plate | Movable |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Movable Type Headed Type, NW Coating
MISUMI
movable pilot punch with a flange that uses DLC coating and WPC® treatment to improve the durability of the coating film. This is effective when the workpiece is aluminum-based material.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | SKH51 Equivalent / Powdered high-speed steel | DLC foundation WPC | Punch plate | Movable |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Movable Pilot Punches Normal, Lapping
MISUMI
This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / Lapping | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating
MISUMI
This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | SKH51 Equivalent / Powdered high-speed steel | TiCN / DLC foundation WPC / Without DLC foundation | Punch plate | Movable |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating | ||||||
CAD |
|
|
|
|
|
|
|
From | |||||||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
Shank type | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Tip shape | Tip R | Tip R | Tip R | Tip R | Tip R | Tip R | Tip R |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None | Lapping | TiCN | Without DLC foundation | DLC foundation WPC | None / Lapping | TiCN / DLC foundation WPC / Without DLC foundation |
Mounting plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | Movable | Movable | Movable | Movable | Movable | Movable | Movable |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy