(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pilot Punches, Movable Type(Surface treatment:TiCN)

Pilot Punches, Movable Type products in the Press Die Components category. Specified by Surface treatment TiCN. There are around 2 items of Pilot Punches, Movable Type products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches, Movable Type offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 14 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    • HW
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel TiCN Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, TiCN Coating

    Pilot Punches Movable Type Headed Type, TiCN Coating

    MISUMI

    A movable pilot punch with a flange whose tip is coated with TiCN coating, which is widely used in press molds.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel TiCN Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

        You can add up to 6 items per a category to the compare list.

        Pilot Punches Movable Type Headed Type, TiCN Coating
          Brand

          MISUMI

          MISUMI

          Product Series

          Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

          Pilot Punches Movable Type Headed Type, TiCN Coating

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 8 Day(s) or more 8 Day(s) or more
          Specifications
          • FLANGE
          • SKH51
          • POWDER HSS
          • TiCN
          • HW
          • DLC
          • FLANGE
          • SKH51
          • POWDER HSS
          • TiCN
          Shank typeStandardStandard
          Tip shapeTip R / Sharp tip angleTip R / Sharp tip angle
          MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
          Surface treatmentTiCNTiCN
          Mounting platePunch platePunch plate
          Shank (mounting part) shapeMovableMovable

          Loading...

          1. 1

          Related Categories to Pilot Punches, Movable Type

          X
          whatsapp-qr whatsapp-icon