(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pilot Punches, Movable Type(Material:SKD11 Equivalent)

Pilot Punches, Movable Type products in the Press Die Components category. Specified by Material SKD11 Equivalent. There are around 3 items of Pilot Punches, Movable Type products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches, Movable Type offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 14 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal

    Pilot Punches Movable Type Headed Type Normal

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. In addition, the pilot punch has a flange, so the pilot punch will not fall even if the stripper plate is removed during trial and adjustment.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent None Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal, Lapping

    Pilot Punches Movable Type Headed Type Normal, Lapping

    MISUMI

    A movable pilot punch with a brim that has a lapping finish on the tip that comes into contact with the workpiece, resulting in improved surface roughness compared to regular polished products.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent Lapping Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Normal, Lapping

    Movable Pilot Punches Normal, Lapping

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent None / Lapping Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal

        You can add up to 6 items per a category to the compare list.

        Pilot Punches Movable Type Headed Type Normal, Lapping

            You can add up to 6 items per a category to the compare list.

            Movable Pilot Punches Normal, Lapping
              Brand

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Pilot Punches Movable Type Headed Type Normal

              Pilot Punches Movable Type Headed Type Normal, Lapping

              Movable Pilot Punches Normal, Lapping

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From
              Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
              Specifications
              • FLANGE
              • SKH51
              • SKD11
              • POWDER HSS
              • FLANGE
              • SKH51
              • SKD11
              • POWDER HSS
              • FLANGE
              • SKH51
              • SKD11
              • POWDER HSS
              Shank typeStandardStandardStandard
              Tip shapeTip R / Sharp tip angleTip R / Sharp tip angleTip R / Sharp tip angle
              MaterialSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent
              Surface treatmentNoneLappingNone / Lapping
              Mounting platePunch platePunch platePunch plate
              Shank (mounting part) shapeMovableMovableMovable

              Loading...

              1. 1

              Related Categories to Pilot Punches, Movable Type

              X
              whatsapp-qr whatsapp-icon