(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pilot Punches, Movable Type(Shank (mounting part) shape:Movable)

Pilot Punches, Movable Type products in the Press Die Components category. Specified by Shank (mounting part) shape Movable. There are around 8 items of Pilot Punches, Movable Type products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches, Movable Type offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 8 Day(s) or Less
  • 14 Day(s) or Less

8 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal

    Pilot Punches Movable Type Headed Type Normal

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. In addition, the pilot punch has a flange, so the pilot punch will not fall even if the stripper plate is removed during trial and adjustment.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None Punch plate Movable
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal, Lapping

    Pilot Punches Movable Type Headed Type Normal, Lapping

    MISUMI

    A movable pilot punch with a brim that has a lapping finish on the tip that comes into contact with the workpiece, resulting in improved surface roughness compared to regular polished products.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel Lapping Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, HW Coating

    Pilot Punches Movable Type Headed Type, HW Coating

    MISUMI

    A movable pilot punch with a collar that uses both TiCN coating and WPC® treatment to improve the durability of the coating.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle / Tip R & taper SKH51 Equivalent / Powdered high-speed steel HW coating Stripper plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Normal, Lapping

    Movable Pilot Punches Normal, Lapping

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None / Lapping Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, TiCN Coating

    Pilot Punches Movable Type Headed Type, TiCN Coating

    MISUMI

    A movable pilot punch with a flange whose tip is coated with TiCN coating, which is widely used in press molds.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel TiCN Punch plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, DLC Coating

    Pilot Punches Movable Type Headed Type, DLC Coating

    MISUMI

    A movable pilot punch with a brim that is coated with DLC coating, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Without DLC foundation Punch plate Movable
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type, NW Coating

    Pilot Punches Movable Type Headed Type, NW Coating

    MISUMI

    movable pilot punch with a flange that uses DLC coating and WPC® treatment to improve the durability of the coating film. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel DLC foundation WPC Punch plate Movable
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

    MISUMI

    This is a pilot punch designed to incorporate a spring behind the pilot punch. Even if the pilot hole is machined incorrectly due to an incorrect punch, the pilot punch escapes to the top, so there is no risk of mold damage. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    • HW
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R / Sharp tip angle / Tip R & taper SKH51 Equivalent / Powdered high-speed steel TiCN / HW coating / DLC foundation WPC / Without DLC foundation Punch plate / Stripper plate Movable
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches Movable Type Headed Type Normal

        You can add up to 6 items per a category to the compare list.

        Pilot Punches Movable Type Headed Type Normal, Lapping

            You can add up to 6 items per a category to the compare list.

            Pilot Punches Movable Type Headed Type, HW Coating

                You can add up to 6 items per a category to the compare list.

                Movable Pilot Punches Normal, Lapping

                    You can add up to 6 items per a category to the compare list.

                    Pilot Punches Movable Type Headed Type, TiCN Coating

                        You can add up to 6 items per a category to the compare list.

                        Pilot Punches Movable Type Headed Type, DLC Coating

                            You can add up to 6 items per a category to the compare list.

                            Pilot Punches Movable Type Headed Type, NW Coating

                                You can add up to 6 items per a category to the compare list.

                                Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating
                                  Brand

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  Product Series

                                  Pilot Punches Movable Type Headed Type Normal

                                  Pilot Punches Movable Type Headed Type Normal, Lapping

                                  Pilot Punches Movable Type Headed Type, HW Coating

                                  Movable Pilot Punches Normal, Lapping

                                  Pilot Punches Movable Type Headed Type, TiCN Coating

                                  Pilot Punches Movable Type Headed Type, DLC Coating

                                  Pilot Punches Movable Type Headed Type, NW Coating

                                  Movable Pilot Punches Headed Type, TiCN Coating, HW Coating, DLC Coating, NW Coating

                                  CAD
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  From
                                  Days to Ship 2 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 14 Day(s) or more 14 Day(s) or more 8 Day(s) or more
                                  Specifications
                                  • FLANGE
                                  • SKH51
                                  • SKD11
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • SKD11
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • HW
                                  • FLANGE
                                  • SKH51
                                  • SKD11
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • TiCN
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • DLC
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • TiCN
                                  • HW
                                  • DLC
                                  Shank typeStandardStandardStandardStandardStandardStandardStandardStandard
                                  Tip shapeTip R / Sharp tip angleTip R / Sharp tip angleSharp tip angle / Tip R & taperTip R / Sharp tip angleTip R / Sharp tip angleTip R / Sharp tip angleTip R / Sharp tip angleTip R / Sharp tip angle / Tip R & taper
                                  MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
                                  Surface treatmentNoneLappingHW coatingNone / LappingTiCNWithout DLC foundationDLC foundation WPCTiCN / HW coating / DLC foundation WPC / Without DLC foundation
                                  Mounting platePunch platePunch plateStripper platePunch platePunch platePunch platePunch platePunch plate / Stripper plate
                                  Shank (mounting part) shapeMovableMovableMovableMovableMovableMovableMovableMovable

                                  Loading...

                                  1. 1

                                  Related Categories to Pilot Punches, Movable Type

                                  X
                                  whatsapp-qr whatsapp-icon