(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Straight Pilot Punches for Fixing to Stripper Plates DLC Coating
MISUMI
This is a straight pilot punch that is installed on a stripper plate and is coated with a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R / Tapered tip / Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | Stripper plate | Standard |
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an R/taper integrated pilot punch that features both a smooth tip shape and highly accurate overall length tolerance, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. Various TiCN-based and DLC-based coatings are applied.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R & taper | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | Stripper plate | Standard |
Days to Ship: 14 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Straight Pilot Punches for Fixing to Stripper Plates DLC Coating | |
CAD |
|
|
From | ||
Days to Ship | 14 Day(s) or more | 14 Day(s) or more |
Specifications |
|
|
Shank type | Straight | Straight |
Tip shape | Tip R / Tapered tip / Sharp tip angle | Tip R & taper |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | Without DLC foundation | Without DLC foundation |
Mounting plate | Stripper plate | Stripper plate |
Shank (mounting part) shape | Standard | Standard |