(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pilot Punches For Fixing To Stripper Plates(Material:Powdered high-speed steel)

Pilot Punches For Fixing To Stripper Plates products in the Press Die Components category. Specified by Material Powdered high-speed steel. There are around 8 items of Pilot Punches For Fixing To Stripper Plates products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches For Fixing To Stripper Plates offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less

8 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Normal

    Pilot Punches for Fixing to Stripper Plates Normal

    MISUMI

    pilot punch installed on the stripper plate. Compared to installing the pilot punch on the punch plate, the distance that the pilot punch rubs against the workpiece can be reduced. In this case, since the stripper plate is the reference for positioning, we recommend using a stripper guide pin to regulate the stripper behavior.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard Powdered high-speed steel None Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

    MISUMI

    This is a pilot punch for fixing a stripper that has a smooth shape for the straightening part of the workpiece at the tip and a tolerance of ±0.05mm for the length (F dimension, L dimension) to the positioning part. Assuming a precision mold, the collar thickness also has a negative tolerance.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R & taper Standard Powdered high-speed steel None / Lapping Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

    MISUMI

    The R/Taper integrated pilot punch features a smooth tip shape and highly accurate overall length tolerance, and is coated with various TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    • HW
    • DLC
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R & taper Standard Powdered high-speed steel TiCN / HW coating / DLC foundation WPC / Without DLC foundation Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates TiCN Coating

    Pilot Punches for Fixing to Stripper Plates TiCN Coating

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has a TiCN coating on the tip, which is widely used in press molds.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard Powdered high-speed steel TiCN Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates HW Coating

    Pilot Punches for Fixing to Stripper Plates HW Coating

    MISUMI

    This is a type of pilot punch that is installed on the stripper plate and uses a combination of TiCN coating and WPC® treatment to improve the durability of the coating.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard Powdered high-speed steel HW coating Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates DLC Coating

    Pilot Punches for Fixing to Stripper Plates DLC Coating

    MISUMI

    This is a type of pilot punch that is installed on the stripper plate and has a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard Powdered high-speed steel Without DLC foundation Stripper plate Standard
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates NW Coating

    Pilot Punches for Fixing to Stripper Plates NW Coating

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has improved durability of the coating film by using both DLC coating and WPC® processing. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard Powdered high-speed steel DLC foundation WPC Stripper plate Standard
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Lapping

    Pilot Punches for Fixing to Stripper Plates Lapping

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has a lapping finish on the tip that comes into contact with the workpiece to improve the surface roughness compared to regular polished products.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard Powdered high-speed steel Lapping Stripper plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Shank type
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Normal

        You can add up to 6 items per a category to the compare list.

        Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

            You can add up to 6 items per a category to the compare list.

            Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

                You can add up to 6 items per a category to the compare list.

                Pilot Punches for Fixing to Stripper Plates TiCN Coating

                    You can add up to 6 items per a category to the compare list.

                    Pilot Punches for Fixing to Stripper Plates HW Coating

                        You can add up to 6 items per a category to the compare list.

                        Pilot Punches for Fixing to Stripper Plates DLC Coating

                            You can add up to 6 items per a category to the compare list.

                            Pilot Punches for Fixing to Stripper Plates NW Coating

                                You can add up to 6 items per a category to the compare list.

                                Pilot Punches for Fixing to Stripper Plates Lapping
                                  Brand

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  Product Series

                                  Pilot Punches for Fixing to Stripper Plates Normal

                                  Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

                                  Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

                                  Pilot Punches for Fixing to Stripper Plates TiCN Coating

                                  Pilot Punches for Fixing to Stripper Plates HW Coating

                                  Pilot Punches for Fixing to Stripper Plates DLC Coating

                                  Pilot Punches for Fixing to Stripper Plates NW Coating

                                  Pilot Punches for Fixing to Stripper Plates Lapping

                                  CAD
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  From
                                  Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 13 Day(s) or more 13 Day(s) or more 8 Day(s) or more
                                  Specifications
                                  • FLANGE
                                  • SKH51
                                  • SKD11
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • SKD11
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • TiCN
                                  • HW
                                  • DLC
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • TiCN
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • HW
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • DLC
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • SKD11
                                  • POWDER HSS
                                  Tip shapeTip R / Tapered tip / Sharp tip angleTip R & taperTip R & taperTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angle
                                  Shank typeStandardStandardStandardStandardStandardStandardStandardStandard
                                  MaterialPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steel
                                  Surface treatmentNoneNone / LappingTiCN / HW coating / DLC foundation WPC / Without DLC foundationTiCNHW coatingWithout DLC foundationDLC foundation WPCLapping
                                  Mounting plateStripper plateStripper plateStripper plateStripper plateStripper plateStripper plateStripper plateStripper plate
                                  Shank (mounting part) shapeStandardStandardStandardStandardStandardStandardStandardStandard

                                  Loading...

                                  1. 1

                                  Related Categories to Pilot Punches For Fixing To Stripper Plates

                                  X
                                  whatsapp-qr whatsapp-icon