(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Pilot Punches with Locating Dowel Holes HW Coating
MISUMI
A pilot punch that uses both TiCN coating and WPC® treatment to improve the durability of the coating. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Tapered tip / Sharp tip angle | SKD11 Equivalent | HW coating | Punch plate | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 8 Day(s) or more |
Specifications | |
Shank type | Standard |
Tip shape | Tip R / Tapered tip / Sharp tip angle |
Material | SKD11 Equivalent |
Surface treatment | HW coating |
Mounting plate | Punch plate |
Shank (mounting part) shape | With locating dowel hole |