(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pilot Punches With Locating Dowel Holes(Tip shape:Sharp tip angle)

Pilot Punches With Locating Dowel Holes products in the Press Die Components category. Specified by Tip shape Sharp tip angle. There are around 5 items of Pilot Punches With Locating Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches With Locating Dowel Holes offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 14 Day(s) or Less

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches with Locating Dowel Holes Normal

    Pilot Punches with Locating Dowel Holes Normal

    MISUMI

    A pilot punch with a dowel hole in the brim for positioning the punch. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle SKD11 Equivalent None Punch plate With locating dowel hole
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches with Locating Dowel Holes TiCN Coating

    Pilot Punches with Locating Dowel Holes TiCN Coating

    MISUMI

    This is a pilot punch coated with TiCN, which is widely used in press molds. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.

    • FLANGE
    • SKD11
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle SKD11 Equivalent TiCN Punch plate With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches with Locating Dowel Holes HW Coating

    Pilot Punches with Locating Dowel Holes HW Coating

    MISUMI

    A pilot punch that uses both TiCN coating and WPC® treatment to improve the durability of the coating. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.

    • FLANGE
    • SKD11
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle SKD11 Equivalent HW coating Punch plate With locating dowel hole
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches with Locating Dowel Holes DLC Coating

    Pilot Punches with Locating Dowel Holes DLC Coating

    MISUMI

    A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.

    • FLANGE
    • SKD11
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle SKD11 Equivalent Without DLC foundation Punch plate With locating dowel hole
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches with Locating Dowel Holes NW Coating

    Pilot Punches with Locating Dowel Holes NW Coating

    MISUMI

    This pilot punch has improved durability of the coating film by using both DLC coating and WPC® processing. The brim is thick enough to be used in a retainer. Three types of tip shapes can be selected.

    • FLANGE
    • SKD11
    • WPC
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle SKD11 Equivalent DLC foundation WPC Punch plate With locating dowel hole
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches with Locating Dowel Holes Normal

        You can add up to 6 items per a category to the compare list.

        Pilot Punches with Locating Dowel Holes TiCN Coating

            You can add up to 6 items per a category to the compare list.

            Pilot Punches with Locating Dowel Holes HW Coating

                You can add up to 6 items per a category to the compare list.

                Pilot Punches with Locating Dowel Holes DLC Coating

                    You can add up to 6 items per a category to the compare list.

                    Pilot Punches with Locating Dowel Holes NW Coating
                      Brand

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      Product Series

                      Pilot Punches with Locating Dowel Holes Normal

                      Pilot Punches with Locating Dowel Holes TiCN Coating

                      Pilot Punches with Locating Dowel Holes HW Coating

                      Pilot Punches with Locating Dowel Holes DLC Coating

                      Pilot Punches with Locating Dowel Holes NW Coating

                      CAD
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      From
                      Days to Ship 2 Day(s) 7 Day(s) or more 8 Day(s) or more 14 Day(s) or more 14 Day(s) or more
                      Specifications
                      • FLANGE
                      • SKD11
                      • FLANGE
                      • SKD11
                      • TiCN
                      • FLANGE
                      • SKD11
                      • HW
                      • FLANGE
                      • SKD11
                      • DLC
                      • FLANGE
                      • SKD11
                      • WPC
                      • DLC
                      Shank typeStandardStandardStandardStandardStandard
                      Tip shapeSharp tip angleSharp tip angleSharp tip angleSharp tip angleSharp tip angle
                      MaterialSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent
                      Surface treatmentNoneTiCNHW coatingWithout DLC foundationDLC foundation WPC
                      Mounting platePunch platePunch platePunch platePunch platePunch plate
                      Shank (mounting part) shapeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel hole

                      Loading...

                      1. 1

                      Related Categories to Pilot Punches With Locating Dowel Holes

                      X
                      whatsapp-qr whatsapp-icon